How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.49 | V: | 1.44 in |
| BD: | 3.88 | AJ: | 3.75 |
| U: | 0.625 in | D: | 2.06 |
| I: | 3.24 in | L: | 4.45 in |
| C: | 5.75 in | F: | 2.75 |
| B: | 5.19 | LM: | 6.26 |
| AE2: | 0.28 | BE: | 0.38 in |
| AD: | 4.73 | G: | 1.38 |
| AK: | 3 | AG: | 5.5 |
| BF: | 0.28 | T: | 0.75 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.368 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output RPM: | 175 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 976 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 12 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Center Distance (in): | 1.75 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Motor Frame Size: | 48CZ |
| Output Shaft Assembly Code: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Key: | 3/16 X 1.50 |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Model Code: | HM218 | Assembly: | HM-1 |
| Service Factor: | 1 | Output Diameter (in): | 0.750 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

