Grove Gear HM218-10-1-.750-56C-L1
Part #:HM218-10-1-.750-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | AJ: | 5.88 |
| BE: | 0.38 in | AE1: | 0.49 |
| I: | 3.24 in | T: | 0.75 |
| AK: | 4.5 | U: | 0.625 in |
| F: | 2.75 | AD: | 4.73 |
| D: | 2.06 | BD: | 5.88 |
| C: | 5.75 in | LM: | 6.7 |
| AE2: | 0.28 | G: | 1.38 |
| V: | 1.44 in | BF: | 0.41 |
| B: | 5.19 | L: | 4.45 in |
| AG: | 5.5 |
Technical Specifications
| Ratio: | 10:1 | Motor Frame Size: | 56C |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 1.75 |
| Thrust Rating - output shaft: | 976 | Output RPM: | 175 |
| Input Keyway: | 3/16 X 1.50 in | Input RPM: | 1,750 |
| Output Diameter (in): | 0.750 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Model Code: | HM218 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.368 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/16 X 1.50 | Bore Code: | 12 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

