Grove Gear HM218-10-1-.750-56C-L2
Part #:HM218-10-1-.750-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | V: | 1.44 in |
| C: | 5.75 in | AE2: | 0.28 |
| Center Distance (in): | 1.75 in | BE: | 0.38 in |
| L: | 4.45 in | AD: | 4.73 |
| AE1: | 0.49 | I: | 3.24 in |
| B: | 5.19 | G: | 1.38 |
| F: | 2.75 | LM: | 6.7 |
| BD: | 5.88 | AK: | 4.5 |
| BF: | 0.41 | AG: | 5.5 |
| U: | 0.625 in | D: | 2.06 |
| T: | 0.75 |
Technical Specifications
| Output Diameter (in): | 0.750 in | Output RPM: | 175 |
| Input Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 1.368 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 12 |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Service Factor: | 1 | Model Code: | HM218 |
| Thrust Rating - output shaft: | 976 | No. of Gear Reductions: | Single |
| Output Key: | 3/16 X 1.50 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.50 in |
| Center Distance (in): | 1.75 | Assembly: | HM-1 |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

