Grove Gear HM218-10-1-.750-56C-L3
Part #:HM218-10-1-.750-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | AJ: | 5.88 |
| AD: | 4.73 | V: | 1.44 in |
| F: | 2.75 | LM: | 6.7 |
| G: | 1.38 | T: | 0.75 |
| AE2: | 0.28 | AG: | 5.5 |
| D: | 2.06 | AE1: | 0.49 |
| Center Distance (in): | 1.75 in | BE: | 0.38 in |
| BD: | 5.88 | BF: | 0.41 |
| B: | 5.19 | U: | 0.625 in |
| L: | 4.45 in | C: | 5.75 in |
| AK: | 4.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.368 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Model Code: | HM218 | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.75 | Ratio: | 10:1 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 0.750 in | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 976 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.625 in | Assembly: | HM-1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/16 X 1.50 |
| Bore Code: | 12 | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

