How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 3 | U: | 0.625 in |
| AD: | 4.73 | BE: | 0.38 in |
| L: | 4.45 in | AJ: | 3.75 |
| BF: | 0.28 | D: | 2.06 |
| AE1: | 0.49 | V: | 1.44 in |
| LM: | 6.26 | Center Distance (in): | 1.75 in |
| B: | 5.19 | I: | 3.24 in |
| AG: | 5.5 | T: | 0.875 |
| G: | 1.38 | F: | 2.75 |
| AE2: | 0.28 | C: | 5.75 in |
| BD: | 3.88 |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 1.368 | Bore Code: | 14 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Output Key: | 3/16 X 1.50 |
| Input Diameter (in): | 0.625 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Thrust Rating - output shaft: | 976 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 48CZ |
| Output Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Model Code: | HM218 | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Center Distance (in): | 1.75 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

