How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 3.88 | T: | 0.875 |
| AG: | 5.5 | C: | 5.75 in |
| F: | 2.75 | LM: | 6.26 |
| BE: | 0.38 in | G: | 1.38 |
| AJ: | 3.75 | Center Distance (in): | 1.75 in |
| V: | 1.44 in | I: | 3.24 in |
| D: | 2.06 | AE2: | 0.28 |
| AE1: | 0.49 | B: | 5.19 |
| U: | 0.625 in | L: | 4.45 in |
| AD: | 4.73 | BF: | 0.28 |
| AK: | 3 |
Technical Specifications
| Center Distance (in): | 1.75 | Input RPM: | 1,750 |
| Output Key: | 3/16 X 1.50 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 14 |
| Ratio Range: | 10:1 | Model Code: | HM218 |
| Assembly: | HM-1 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Output Diameter (in): | 0.875 in |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 1.368 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output RPM: | 175 |
| Thrust Rating - output shaft: | 976 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Motor Frame Size: | 48CZ | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

