How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.28 | AJ: | 3.75 |
| BE: | 0.38 in | BD: | 3.88 |
| G: | 1.38 | L: | 4.45 in |
| D: | 2.06 | AG: | 5.5 |
| AE1: | 0.49 | AK: | 3 |
| BF: | 0.28 | I: | 3.24 in |
| B: | 5.19 | U: | 0.625 in |
| T: | 0.875 | V: | 1.44 in |
| C: | 5.75 in | LM: | 6.26 |
| F: | 2.75 | AD: | 4.73 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Ratio: | 10:1 | Center Distance (in): | 1.75 |
| Output Key: | 3/16 X 1.50 | Service Factor: | 1 |
| Ratio Range: | 10:1 | Model Code: | HM218 |
| Output Shaft Direction: | 1 | Bore Code: | 14 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 48CZ |
| Output Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.368 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 976 | Product Type: | Right Angle |
| Assembly: | HM-1 | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

