How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.875 | BF: | 0.28 |
| LM: | 6.26 | C: | 5.75 in |
| G: | 1.38 | D: | 2.06 |
| B: | 5.19 | AG: | 5.5 |
| AD: | 4.73 | Center Distance (in): | 1.75 in |
| BE: | 0.38 in | BD: | 3.88 |
| AJ: | 3.75 | U: | 0.625 in |
| F: | 2.75 | V: | 1.44 in |
| AK: | 3 | I: | 3.24 in |
| AE1: | 0.49 | AE2: | 0.28 |
| L: | 4.45 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 48CZ |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 0.875 in |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Assembly: | HM-1 | Gear Type: | Worm |
| Output Key: | 3/16 X 1.50 | Output Shaft: | Hollow Bore |
| Model Code: | HM218 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 1.368 |
| Center Distance (in): | 1.75 | Input Keyway: | 3/16 X 1.50 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 976 | Bore Code: | 14 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

