How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | L: | 4.45 in |
| AJ: | 5.88 | C: | 5.75 in |
| BE: | 0.38 in | G: | 1.38 |
| AD: | 4.73 | AG: | 5.5 |
| U: | 0.625 in | AK: | 4.5 |
| F: | 2.75 | I: | 3.24 in |
| BD: | 5.88 | B: | 5.19 |
| V: | 1.44 in | Center Distance (in): | 1.75 in |
| T: | 0.875 | AE2: | 0.28 |
| AE1: | 0.49 | LM: | 6.7 |
| BF: | 0.41 |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Ratio Range: | 10:1 | Input Keyway: | 3/16 X 1.50 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 0.875 in |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.368 | Thrust Rating - output shaft: | 976 |
| Bore Code: | 14 | Assembly: | HM-1 |
| Center Distance (in): | 1.75 | Service Factor: | 1 |
| Output Key: | 3/16 X 1.50 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Ratio: | 10:1 | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Model Code: | HM218 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

