Grove Gear HM218-10-2-1.000-140TC-L2
Part #:HM218-10-2-1.000-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | T: | 1 |
| V: | 1.44 in | LM: | 6.7 |
| B: | 5.19 | G: | 1.38 |
| D: | 2.06 | I: | 3.24 in |
| BD: | 5.88 | Center Distance (in): | 1.75 in |
| C: | 5.75 in | L: | 4.45 in |
| AD: | 4.73 | AK: | 4.5 |
| U: | 0.625 in | AE2: | 0.28 |
| BF: | 0.41 | AJ: | 5.88 |
| AE1: | 0.49 | AG: | 5.5 |
| F: | 2.75 |
Technical Specifications
| Ratio: | 10:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.368 |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.50 in |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 976 |
| Output Shaft Direction: | 2 | Ratio Range: | 10:1 |
| Output Diameter (in): | 1.000 in | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Assembly: | HM-2 | Center Distance (in): | 1.75 |
| Output RPM: | 175 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Bore Code: | 16 | Model Code: | HM218 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

