Grove Gear HM218-10-2-1.000-140TC-L3
Part #:HM218-10-2-1.000-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | C: | 5.75 in |
| Center Distance (in): | 1.75 in | V: | 1.44 in |
| L: | 4.45 in | BE: | 0.38 in |
| AE2: | 0.28 | AG: | 5.5 |
| D: | 2.06 | BF: | 0.41 |
| AD: | 4.73 | T: | 1 |
| F: | 2.75 | AK: | 4.5 |
| B: | 5.19 | AE1: | 0.49 |
| AJ: | 5.88 | G: | 1.38 |
| BD: | 5.88 | LM: | 6.7 |
| I: | 3.24 in |
Technical Specifications
| Bore Code: | 16 | Model Code: | HM218 |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.50 in | Ratio Range: | 10:1 |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.000 in | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.75 | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 1.368 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 976 | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output RPM: | 175 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

