Grove Gear HM218-10-2-1.000-140TC-L4
Part #:HM218-10-2-1.000-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.75 in | AD: | 4.73 |
| Center Distance (in): | 1.75 in | L: | 4.45 in |
| B: | 5.19 | AE1: | 0.49 |
| AE2: | 0.28 | AG: | 5.5 |
| AK: | 4.5 | I: | 3.24 in |
| BD: | 5.88 | LM: | 6.7 |
| V: | 1.44 in | D: | 2.06 |
| BE: | 0.38 in | U: | 0.625 in |
| BF: | 0.41 | AJ: | 5.88 |
| T: | 1 | F: | 2.75 |
| G: | 1.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.368 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 976 |
| Center Distance (in): | 1.75 | Assembly: | HM-2 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.000 in |
| Model Code: | HM218 | Input Diameter (in): | 0.625 in |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.50 in |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

