How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | AE1: | 0.49 |
| AD: | 4.73 | B: | 5.19 |
| BD: | 3.88 | BE: | 0.38 in |
| AJ: | 3.75 | Center Distance (in): | 1.75 in |
| T: | 1 | C: | 5.75 in |
| D: | 2.06 | V: | 1.44 in |
| AG: | 5.5 | LM: | 6.26 |
| AK: | 3 | F: | 2.75 |
| AE2: | 0.28 | U: | 0.625 in |
| L: | 4.45 in | G: | 1.38 |
| I: | 3.24 in |
Technical Specifications
| Output Diameter (in): | 1.000 in | Model Code: | HM218 |
| Output RPM: | 175 | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 976 | Input HP @ 1750 RPM: | 1.368 |
| Center Distance (in): | 1.75 | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 48CZ | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Assembly: | HM-2 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Bore Code: | 16 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.50 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

