Grove Gear HM218-10-2-1.000-56C-L9
Part #:HM218-10-2-1.000-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | LM: | 6.7 |
| B: | 5.19 | G: | 1.38 |
| BF: | 0.41 | AE1: | 0.49 |
| Center Distance (in): | 1.75 in | T: | 1 |
| AG: | 5.5 | AK: | 4.5 |
| U: | 0.625 in | C: | 5.75 in |
| V: | 1.44 in | BE: | 0.38 in |
| AJ: | 5.88 | AD: | 4.73 |
| F: | 2.75 | D: | 2.06 |
| AE2: | 0.28 | L: | 4.45 in |
| BD: | 5.88 |
Technical Specifications
| Assembly: | HM-2 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Model Code: | HM218 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.368 |
| Input Keyway: | 3/16 X 1.50 in | Input Style: | Flexible Coupling Input |
| Output RPM: | 175 | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 1.75 | Bore Code: | 16 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 976 |
| Output Diameter (in): | 1.000 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

