Grove Gear HM218-10-2-.625-140TC-L2
Part #:HM218-10-2-.625-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.75 in | D: | 2.06 |
| I: | 3.24 in | AE2: | 0.28 |
| B: | 5.19 | AE1: | 0.49 |
| AD: | 4.73 | LM: | 6.7 |
| BE: | 0.38 in | T: | 0.625 |
| F: | 2.75 | AJ: | 5.88 |
| AK: | 4.5 | BF: | 0.41 |
| AG: | 5.5 | V: | 1.44 in |
| Center Distance (in): | 1.75 in | L: | 4.45 in |
| G: | 1.38 | BD: | 5.88 |
| U: | 0.625 in |
Technical Specifications
| Model Code: | HM218 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 976 |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/16 X 1.50 | Input Keyway: | 3/16 X 1.50 in |
| Bore Code: | 10 | Ratio: | 10:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.368 |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

