Grove Gear HM218-10-2-.625-140TC-L3
Part #:HM218-10-2-.625-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Center Distance (in): | 1.75 in |
| LM: | 6.7 | U: | 0.625 in |
| AG: | 5.5 | AE1: | 0.49 |
| V: | 1.44 in | L: | 4.45 in |
| BD: | 5.88 | T: | 0.625 |
| AK: | 4.5 | BF: | 0.41 |
| AD: | 4.73 | I: | 3.24 in |
| F: | 2.75 | G: | 1.38 |
| C: | 5.75 in | BE: | 0.38 in |
| AE2: | 0.28 | B: | 5.19 |
| D: | 2.06 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.368 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Model Code: | HM218 |
| Output Key: | 3/16 X 1.50 | Bore Code: | 10 |
| Motor Frame Size: | 140TC | Center Distance (in): | 1.75 |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Input Keyway: | 3/16 X 1.50 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 0.625 in | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 976 | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

