Grove Gear HM218-10-2-.625-140TC-L9
Part #:HM218-10-2-.625-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | BF: | 0.41 |
| V: | 1.44 in | U: | 0.625 in |
| AJ: | 5.88 | B: | 5.19 |
| T: | 0.625 | I: | 3.24 in |
| AK: | 4.5 | AG: | 5.5 |
| C: | 5.75 in | Center Distance (in): | 1.75 in |
| BD: | 5.88 | LM: | 6.7 |
| L: | 4.45 in | BE: | 0.38 in |
| F: | 2.75 | AD: | 4.73 |
| G: | 1.38 | AE2: | 0.28 |
| AE1: | 0.49 |
Technical Specifications
| Center Distance (in): | 1.75 | Bore Code: | 10 |
| Ratio Range: | 10:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.50 in |
| Thrust Rating - output shaft: | 976 | Gear Type: | Worm |
| Output Diameter (in): | 0.625 in | Output Key: | 3/16 X 1.50 |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 1.368 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.625 in | Output RPM: | 175 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM218 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

