How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 3.75 | AG: | 5.5 |
| F: | 2.75 | G: | 1.38 |
| U: | 0.625 in | LM: | 6.26 |
| C: | 5.75 in | I: | 3.24 in |
| B: | 5.19 | D: | 2.06 |
| AE2: | 0.28 | AK: | 3 |
| L: | 4.45 in | BD: | 3.88 |
| AE1: | 0.49 | AD: | 4.73 |
| BE: | 0.38 in | Center Distance (in): | 1.75 in |
| V: | 1.44 in | BF: | 0.28 |
| T: | 0.625 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.625 in | Ratio: | 10:1 |
| Bore Code: | 10 | Service Factor: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.368 |
| Center Distance (in): | 1.75 | Ratio Range: | 10:1 |
| Output Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.50 in |
| Output Key: | 3/16 X 1.50 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 976 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM218 |
| Assembly: | HM-2 | Motor Frame Size: | 48CZ |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

