How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.26 | AK: | 3 |
| C: | 5.75 in | AG: | 5.5 |
| AE2: | 0.28 | I: | 3.24 in |
| U: | 0.625 in | L: | 4.45 in |
| AJ: | 3.75 | G: | 1.38 |
| F: | 2.75 | D: | 2.06 |
| B: | 5.19 | T: | 0.625 |
| BF: | 0.28 | Center Distance (in): | 1.75 in |
| V: | 1.44 in | BD: | 3.88 |
| AD: | 4.73 | AE1: | 0.49 |
| BE: | 0.38 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Key: | 3/16 X 1.50 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 48CZ |
| Input HP @ 1750 RPM: | 1.368 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.625 in |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.75 |
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.50 in | Bore Code: | 10 |
| Thrust Rating - output shaft: | 976 | Input Diameter (in): | 0.625 in |
| Model Code: | HM218 | Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

