How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AG: | 5.5 |
| Center Distance (in): | 1.75 in | L: | 4.45 in |
| AK: | 4.5 | V: | 1.44 in |
| D: | 2.06 | U: | 0.625 in |
| F: | 2.75 | AE2: | 0.28 |
| BE: | 0.38 in | B: | 5.19 |
| C: | 5.75 in | G: | 1.38 |
| AE1: | 0.49 | I: | 3.24 in |
| BF: | 0.41 | T: | 0.625 |
| AD: | 4.73 | LM: | 6.7 |
| BD: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 976 |
| Model Code: | HM218 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.368 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Bore Code: | 10 | Center Distance (in): | 1.75 |
| Output Key: | 3/16 X 1.50 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.50 in | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Assembly: | HM-2 | Ratio: | 10:1 |
| Output RPM: | 175 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

