How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | G: | 1.38 |
| B: | 5.19 | V: | 1.44 in |
| U: | 0.625 in | D: | 2.06 |
| BD: | 5.88 | AE2: | 0.28 |
| LM: | 6.7 | L: | 4.45 in |
| AG: | 5.5 | AE1: | 0.49 |
| AJ: | 5.88 | C: | 5.75 in |
| BE: | 0.38 in | BF: | 0.41 |
| F: | 2.75 | AD: | 4.73 |
| T: | 0.688 | Center Distance (in): | 1.75 in |
| AK: | 4.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Center Distance (in): | 1.75 |
| Output RPM: | 175 | Bore Code: | 11 |
| Assembly: | HM-2 | Input Keyway: | 3/16 X 1.50 in |
| Model Code: | HM218 | Thrust Rating - output shaft: | 976 |
| Output Diameter (in): | 0.688 in | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio: | 10:1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.368 | Motor Frame Size: | 140TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.625 in |
| Output Key: | 3/16 X 1.50 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

