How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | BE: | 0.38 in |
| Center Distance (in): | 1.75 in | BD: | 3.88 |
| I: | 3.24 in | AE1: | 0.49 |
| G: | 1.38 | BF: | 0.28 |
| AE2: | 0.28 | U: | 0.625 in |
| L: | 4.45 in | F: | 2.75 |
| B: | 5.19 | AD: | 4.73 |
| LM: | 6.26 | AG: | 5.5 |
| AJ: | 3.75 | V: | 1.44 in |
| C: | 5.75 in | T: | 0.688 |
| AK: | 3 |
Technical Specifications
| Bore Code: | 11 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Model Code: | HM218 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 976 |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 1.50 | Motor Frame Size: | 48CZ |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 1.75 |
| Ratio Range: | 10:1 | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.50 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.368 | Output Diameter (in): | 0.688 in |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

