How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | AE2: | 0.28 |
| B: | 5.19 | I: | 3.24 in |
| AE1: | 0.49 | LM: | 6.26 |
| AD: | 4.73 | AG: | 5.5 |
| AJ: | 3.75 | G: | 1.38 |
| BD: | 3.88 | F: | 2.75 |
| T: | 0.688 | AK: | 3 |
| Center Distance (in): | 1.75 in | L: | 4.45 in |
| V: | 1.44 in | D: | 2.06 |
| BF: | 0.28 | BE: | 0.38 in |
| C: | 5.75 in |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 48CZ |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.50 in |
| Output Key: | 3/16 X 1.50 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM218 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Diameter (in): | 0.688 in |
| Input HP @ 1750 RPM: | 1.368 | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Ratio Range: | 10:1 |
| Gear Type: | Worm | Output RPM: | 175 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 10:1 |
| Bore Code: | 11 | Thrust Rating - output shaft: | 976 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

