How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.26 | D: | 2.06 |
| Center Distance (in): | 1.75 in | F: | 2.75 |
| BD: | 3.88 | BF: | 0.28 |
| BE: | 0.38 in | AJ: | 3.75 |
| I: | 3.24 in | AD: | 4.73 |
| L: | 4.45 in | B: | 5.19 |
| T: | 0.688 | C: | 5.75 in |
| AG: | 5.5 | G: | 1.38 |
| V: | 1.44 in | AE1: | 0.49 |
| AK: | 3 | AE2: | 0.28 |
| U: | 0.625 in |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 11 |
| Input Keyway: | 3/16 X 1.50 in | Model Code: | HM218 |
| Output Diameter (in): | 0.688 in | Output RPM: | 175 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 10:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Output Key: | 3/16 X 1.50 | Thrust Rating - output shaft: | 976 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 48CZ |
| Input HP @ 1750 RPM: | 1.368 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.75 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

