How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.28 | B: | 5.19 |
| L: | 4.45 in | D: | 2.06 |
| G: | 1.38 | C: | 5.75 in |
| AK: | 4.5 | LM: | 6.7 |
| BD: | 5.88 | AG: | 5.5 |
| T: | 0.75 | AD: | 4.73 |
| AE1: | 0.49 | U: | 0.625 in |
| BF: | 0.41 | V: | 1.44 in |
| I: | 3.24 in | Center Distance (in): | 1.75 in |
| BE: | 0.38 in | AJ: | 5.88 |
| F: | 2.75 |
Technical Specifications
| Output Diameter (in): | 0.750 in | Thrust Rating - output shaft: | 976 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Bore Code: | 12 | Service Factor: | 1 |
| Model Code: | HM218 | Output Key: | 3/16 X 1.50 |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.75 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 175 |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.368 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Input Keyway: | 3/16 X 1.50 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

