How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.28 | G: | 1.38 |
| U: | 0.625 in | BD: | 5.88 |
| AJ: | 5.88 | AD: | 4.73 |
| Center Distance (in): | 1.75 in | LM: | 6.7 |
| V: | 1.44 in | BE: | 0.38 in |
| C: | 5.75 in | D: | 2.06 |
| AE1: | 0.49 | T: | 0.75 |
| AG: | 5.5 | BF: | 0.41 |
| AK: | 4.5 | L: | 4.45 in |
| I: | 3.24 in | B: | 5.19 |
| F: | 2.75 |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Model Code: | HM218 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 976 |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.75 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Bore Code: | 12 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output RPM: | 175 | Output Key: | 3/16 X 1.50 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.368 |
| Output Diameter (in): | 0.750 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

