How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | V: | 1.44 in |
| D: | 2.06 | BE: | 0.38 in |
| AK: | 4.5 | U: | 0.625 in |
| Center Distance (in): | 1.75 in | G: | 1.38 |
| LM: | 6.7 | C: | 5.75 in |
| AE2: | 0.28 | T: | 0.75 |
| AD: | 4.73 | L: | 4.45 in |
| BF: | 0.41 | AE1: | 0.49 |
| I: | 3.24 in | F: | 2.75 |
| AG: | 5.5 | B: | 5.19 |
| AJ: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 976 | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 1.368 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Assembly Code: | 2 |
| Ratio: | 10:1 | Output Diameter (in): | 0.750 in |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 1.75 |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Output Key: | 3/16 X 1.50 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Model Code: | HM218 | No. of Gear Reductions: | Single |
| Bore Code: | 12 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

