How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | AG: | 5.5 |
| AE1: | 0.49 | Center Distance (in): | 1.75 in |
| AD: | 4.73 | D: | 2.06 |
| C: | 5.75 in | BD: | 3.88 |
| G: | 1.38 | LM: | 6.26 |
| L: | 4.45 in | U: | 0.625 in |
| T: | 0.75 | AE2: | 0.28 |
| BE: | 0.38 in | F: | 2.75 |
| B: | 5.19 | AJ: | 3.75 |
| I: | 3.24 in | BF: | 0.28 |
| AK: | 3 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 1.75 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.750 in |
| Input Keyway: | 3/16 X 1.50 in | Bore Code: | 12 |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Model Code: | HM218 | Input HP @ 1750 RPM: | 1.368 |
| Thrust Rating - output shaft: | 976 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 48CZ |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 1.50 | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Service Factor: | 1 | Assembly: | HM-2 |
| Output Shaft Assembly Code: | 2 | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

