How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.73 | AG: | 5.5 |
| BE: | 0.38 in | AE1: | 0.49 |
| Center Distance (in): | 1.75 in | D: | 2.06 |
| L: | 4.45 in | BF: | 0.28 |
| B: | 5.19 | AJ: | 3.75 |
| C: | 5.75 in | G: | 1.38 |
| BD: | 3.88 | V: | 1.44 in |
| F: | 2.75 | I: | 3.24 in |
| T: | 0.75 | AE2: | 0.28 |
| U: | 0.625 in | LM: | 6.26 |
| AK: | 3 |
Technical Specifications
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Model Code: | HM218 | Ratio Range: | 10:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.368 | Input Keyway: | 3/16 X 1.50 in |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Ratio: | 10:1 | Output Key: | 3/16 X 1.50 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 976 | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.75 | Motor Frame Size: | 48CZ |
| Output Diameter (in): | 0.750 in | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Bore Code: | 12 | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

