How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | BF: | 0.28 |
| T: | 0.75 | BE: | 0.38 in |
| D: | 2.06 | F: | 2.75 |
| U: | 0.625 in | AE2: | 0.28 |
| I: | 3.24 in | G: | 1.38 |
| B: | 5.19 | BD: | 3.88 |
| AD: | 4.73 | AG: | 5.5 |
| Center Distance (in): | 1.75 in | AJ: | 3.75 |
| AE1: | 0.49 | LM: | 6.26 |
| AK: | 3 | C: | 5.75 in |
| L: | 4.45 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Model Code: | HM218 |
| Housing Material: | Cast Iron | Center Distance (in): | 1.75 |
| Input HP @ 1750 RPM: | 1.368 | Output Key: | 3/16 X 1.50 |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Assembly Code: | 2 |
| Assembly: | HM-2 | Motor Frame Size: | 48CZ |
| Thrust Rating - output shaft: | 976 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 0.750 in | Ratio Range: | 10:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Bore Code: | 12 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

