Grove Gear HM218-10-2-.750-56C-L1
Part #:HM218-10-2-.750-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.73 | V: | 1.44 in |
| BF: | 0.41 | AG: | 5.5 |
| AE2: | 0.28 | AK: | 4.5 |
| D: | 2.06 | AJ: | 5.88 |
| AE1: | 0.49 | BD: | 5.88 |
| T: | 0.75 | U: | 0.625 in |
| Center Distance (in): | 1.75 in | C: | 5.75 in |
| B: | 5.19 | BE: | 0.38 in |
| LM: | 6.7 | I: | 3.24 in |
| G: | 1.38 | F: | 2.75 |
| L: | 4.45 in |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.368 |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 10:1 |
| Output Shaft Direction: | 2 | Output Key: | 3/16 X 1.50 |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 0.750 in | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Model Code: | HM218 | Input Keyway: | 3/16 X 1.50 in |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 976 | Center Distance (in): | 1.75 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Assembly: | HM-2 | Bore Code: | 12 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

