Grove Gear HM218-10-2-.750-56C-L3
Part #:HM218-10-2-.750-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.75 | BD: | 5.88 |
| C: | 5.75 in | BE: | 0.38 in |
| AG: | 5.5 | D: | 2.06 |
| V: | 1.44 in | AD: | 4.73 |
| AE1: | 0.49 | U: | 0.625 in |
| AK: | 4.5 | AE2: | 0.28 |
| BF: | 0.41 | AJ: | 5.88 |
| L: | 4.45 in | G: | 1.38 |
| Center Distance (in): | 1.75 in | LM: | 6.7 |
| I: | 3.24 in | B: | 5.19 |
| F: | 2.75 |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 976 | Output RPM: | 175 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio: | 10:1 | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Output Diameter (in): | 0.750 in |
| Center Distance (in): | 1.75 | Model Code: | HM218 |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Bore Code: | 12 | Input HP @ 1750 RPM: | 1.368 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

