Grove Gear HM218-10-2-.875-140TC-L3
Part #:HM218-10-2-.875-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | AJ: | 5.88 |
| Center Distance (in): | 1.75 in | L: | 4.45 in |
| AK: | 4.5 | G: | 1.38 |
| BF: | 0.41 | D: | 2.06 |
| B: | 5.19 | BE: | 0.38 in |
| C: | 5.75 in | AE2: | 0.28 |
| AD: | 4.73 | I: | 3.24 in |
| BD: | 5.88 | F: | 2.75 |
| AE1: | 0.49 | V: | 1.44 in |
| T: | 0.875 | LM: | 6.7 |
| AG: | 5.5 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 1.75 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Output Key: | 3/16 X 1.50 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 976 | Ratio Range: | 10:1 |
| Input Style: | Flexible Coupling Input | Model Code: | HM218 |
| Input Diameter (in): | 0.625 in | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Diameter (in): | 0.875 in | Output RPM: | 175 |
| Motor Frame Size: | 140TC | Ratio: | 10:1 |
| Bore Code: | 14 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.368 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

