Grove Gear HM218-10-2-.875-140TC-L4
Part #:HM218-10-2-.875-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | BE: | 0.38 in |
| LM: | 6.7 | AG: | 5.5 |
| B: | 5.19 | T: | 0.875 |
| AK: | 4.5 | D: | 2.06 |
| BD: | 5.88 | C: | 5.75 in |
| BF: | 0.41 | AE1: | 0.49 |
| U: | 0.625 in | I: | 3.24 in |
| Center Distance (in): | 1.75 in | AE2: | 0.28 |
| G: | 1.38 | L: | 4.45 in |
| AD: | 4.73 | AJ: | 5.88 |
| V: | 1.44 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.50 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Model Code: | HM218 |
| Output Diameter (in): | 0.875 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 976 | Output Shaft: | Hollow Bore |
| Bore Code: | 14 | Gear Type: | Worm |
| Output Key: | 3/16 X 1.50 | Ratio Range: | 10:1 |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 1.368 |
| Center Distance (in): | 1.75 | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

