Grove Gear HM218-100-1-1.000-140TC-L1
Part #:HM218-100-1-1.000-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE2: | 0.28 |
| BF: | 0.41 | AD: | 4.73 |
| BD: | 5.88 | U: | 0.625 in |
| B: | 5.19 | BE: | 0.38 in |
| Center Distance (in): | 1.75 in | I: | 3.24 in |
| L: | 4.45 in | AK: | 4.5 |
| V: | 1.44 in | D: | 2.06 |
| T: | 1 | G: | 1.38 |
| AE1: | 0.49 | F: | 2.75 |
| AG: | 5.5 | LM: | 6.7 |
| C: | 5.75 in |
Technical Specifications
| Ratio: | 100:1 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Thrust Rating - output shaft: | 1144 |
| Motor Frame Size: | 140TC | Output Key: | 1/4 X 2.50 |
| Output RPM: | 17.5 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Input Diameter (in): | 0.625 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.75 | Bore Code: | 16 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 1.000 in |
| Model Code: | HM218 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.141 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

