Grove Gear HM218-100-1-1.000-140TC-L4
Part #:HM218-100-1-1.000-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | Center Distance (in): | 1.75 in |
| AD: | 4.73 | D: | 2.06 |
| B: | 5.19 | BD: | 5.88 |
| BE: | 0.38 in | F: | 2.75 |
| I: | 3.24 in | AG: | 5.5 |
| C: | 5.75 in | AE2: | 0.28 |
| AE1: | 0.49 | T: | 1 |
| V: | 1.44 in | U: | 0.625 in |
| BF: | 0.41 | AJ: | 5.88 |
| L: | 4.45 in | G: | 1.38 |
| LM: | 6.7 |
Technical Specifications
| Housing Material: | Cast Iron | Center Distance (in): | 1.75 |
| Output RPM: | 17.5 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.000 in | Assembly: | HM-1 |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Ratio: | 100:1 |
| Input Keyway: | 3/16 X 1.50 in | Input HP @ 1750 RPM: | 0.141 |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Model Code: | HM218 |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Bore Code: | 16 | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 277 in/lbs |

