Grove Gear HM218-100-1-1.000-140TC-L9
Part #:HM218-100-1-1.000-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | F: | 2.75 |
| U: | 0.625 in | AD: | 4.73 |
| AG: | 5.5 | AK: | 4.5 |
| Center Distance (in): | 1.75 in | AE1: | 0.49 |
| T: | 1 | AJ: | 5.88 |
| BD: | 5.88 | L: | 4.45 in |
| G: | 1.38 | C: | 5.75 in |
| V: | 1.44 in | BE: | 0.38 in |
| B: | 5.19 | AE2: | 0.28 |
| D: | 2.06 | BF: | 0.41 |
| LM: | 6.7 |
Technical Specifications
| Output Diameter (in): | 1.000 in | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 100:1 | Input Diameter (in): | 0.625 in |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Bore Code: | 16 |
| Model Code: | HM218 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.75 | Input Keyway: | 3/16 X 1.50 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 0.141 | Thrust Rating - output shaft: | 1144 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 277 in/lbs |

