How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 3.75 | G: | 1.38 |
| V: | 1.44 in | L: | 4.45 in |
| LM: | 6.26 | AK: | 3 |
| BE: | 0.38 in | BF: | 0.28 |
| AG: | 5.5 | F: | 2.75 |
| B: | 5.19 | U: | 0.625 in |
| AE2: | 0.28 | BD: | 3.88 |
| AE1: | 0.49 | T: | 1 |
| C: | 5.75 in | Center Distance (in): | 1.75 in |
| AD: | 4.73 | D: | 2.06 |
| I: | 3.24 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.000 in | Center Distance (in): | 1.75 |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Output RPM: | 17.5 |
| Output Shaft Direction: | 1 | Bore Code: | 16 |
| Input HP @ 1750 RPM: | 0.141 | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Motor Frame Size: | 48CZ |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM218 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 1144 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

