How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | AK: | 3 |
| AJ: | 3.75 | BE: | 0.38 in |
| C: | 5.75 in | AE1: | 0.49 |
| LM: | 6.26 | G: | 1.38 |
| AE2: | 0.28 | L: | 4.45 in |
| AD: | 4.73 | U: | 0.625 in |
| D: | 2.06 | AG: | 5.5 |
| BD: | 3.88 | BF: | 0.28 |
| I: | 3.24 in | F: | 2.75 |
| T: | 1 | B: | 5.19 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Motor Frame Size: | 48CZ | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 1144 | Assembly: | HM-1 |
| Bore Code: | 16 | Input RPM: | 1,750 |
| Output RPM: | 17.5 | Input Keyway: | 3/16 X 1.50 in |
| Model Code: | HM218 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 1.75 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Diameter (in): | 1.000 in | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.141 | Output Shaft Assembly Code: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 277 in/lbs |

