How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.49 | T: | 1 |
| F: | 2.75 | G: | 1.38 |
| D: | 2.06 | BF: | 0.28 |
| L: | 4.45 in | LM: | 6.26 |
| V: | 1.44 in | B: | 5.19 |
| AE2: | 0.28 | BE: | 0.38 in |
| AK: | 3 | AJ: | 3.75 |
| I: | 3.24 in | BD: | 3.88 |
| AD: | 4.73 | C: | 5.75 in |
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| AG: | 5.5 |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Ratio: | 100:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.141 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM218 |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Output RPM: | 17.5 | Motor Frame Size: | 48CZ |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 16 |
| Output Diameter (in): | 1.000 in | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Assembly: | HM-1 |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 1.75 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 277 in/lbs |

