How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.5 | AE2: | 0.28 |
| BF: | 0.28 | BE: | 0.38 in |
| V: | 1.44 in | L: | 4.45 in |
| AK: | 3 | BD: | 3.88 |
| AD: | 4.73 | I: | 3.24 in |
| T: | 1 | U: | 0.625 in |
| Center Distance (in): | 1.75 in | G: | 1.38 |
| B: | 5.19 | D: | 2.06 |
| AJ: | 3.75 | F: | 2.75 |
| AE1: | 0.49 | LM: | 6.26 |
| C: | 5.75 in |
Technical Specifications
| Bore Code: | 16 | Ratio: | 100:1 |
| Motor Frame Size: | 48CZ | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 0.141 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM218 |
| Service Factor: | 1 | Center Distance (in): | 1.75 |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1144 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

