Grove Gear HM218-100-1-1.000-56C-L9
Part #:HM218-100-1-1.000-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.19 | BF: | 0.41 |
| LM: | 6.7 | U: | 0.625 in |
| AJ: | 5.88 | AE1: | 0.49 |
| BE: | 0.38 in | D: | 2.06 |
| I: | 3.24 in | F: | 2.75 |
| AE2: | 0.28 | V: | 1.44 in |
| Center Distance (in): | 1.75 in | AD: | 4.73 |
| AG: | 5.5 | G: | 1.38 |
| L: | 4.45 in | T: | 1 |
| AK: | 4.5 | BD: | 5.88 |
| C: | 5.75 in |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | HM218 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.000 in |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 16 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Center Distance (in): | 1.75 |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1144 | Output Key: | 1/4 X 2.50 |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.141 |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

