How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | B: | 5.19 |
| AJ: | 3.75 | C: | 5.75 in |
| T: | 0.625 | I: | 3.24 in |
| F: | 2.75 | AD: | 4.73 |
| D: | 2.06 | LM: | 6.26 |
| AK: | 3 | AE2: | 0.28 |
| V: | 1.44 in | BE: | 0.38 in |
| BD: | 3.88 | AE1: | 0.49 |
| AG: | 5.5 | BF: | 0.28 |
| Center Distance (in): | 1.75 in | G: | 1.38 |
| U: | 0.625 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Bore Code: | 10 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 48CZ | Thrust Rating - output shaft: | 1144 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 0.625 in | Input Diameter (in): | 0.625 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Model Code: | HM218 | Service Factor: | 1 |
| Output RPM: | 17.5 | Center Distance (in): | 1.75 |
| Input Keyway: | 3/16 X 1.50 in | Input HP @ 1750 RPM: | 0.141 |
| Output Key: | 3/16 X 1.50 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

