How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.28 | AK: | 3 |
| BD: | 3.88 | U: | 0.625 in |
| I: | 3.24 in | C: | 5.75 in |
| F: | 2.75 | AJ: | 3.75 |
| L: | 4.45 in | BF: | 0.28 |
| V: | 1.44 in | Center Distance (in): | 1.75 in |
| LM: | 6.26 | AG: | 5.5 |
| B: | 5.19 | T: | 0.625 |
| D: | 2.06 | AE1: | 0.49 |
| AD: | 4.73 | BE: | 0.38 in |
| G: | 1.38 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.141 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1144 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Assembly: | HM-1 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 48CZ | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Center Distance (in): | 1.75 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output RPM: | 17.5 | Bore Code: | 10 |
| Output Diameter (in): | 0.625 in | Model Code: | HM218 |
| Output Key: | 3/16 X 1.50 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 277 in/lbs |

