How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | AG: | 5.5 |
| AJ: | 5.88 | AK: | 4.5 |
| Center Distance (in): | 1.75 in | BE: | 0.38 in |
| BD: | 5.88 | D: | 2.06 |
| C: | 5.75 in | LM: | 6.7 |
| T: | 0.625 | F: | 2.75 |
| AE2: | 0.28 | L: | 4.45 in |
| BF: | 0.41 | AD: | 4.73 |
| B: | 5.19 | I: | 3.24 in |
| AE1: | 0.49 | U: | 0.625 in |
| V: | 1.44 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.75 |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 0.141 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Bore Code: | 10 |
| Output Shaft Direction: | 1 | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 3/16 X 1.50 | Model Code: | HM218 |
| Thrust Rating - output shaft: | 1144 | Gear Type: | Worm |
| Ratio: | 100:1 | Motor Frame Size: | 56C |
| Input Keyway: | 3/16 X 1.50 in | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 277 in/lbs |

