How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 1.75 in |
| C: | 5.75 in | AE1: | 0.49 |
| BE: | 0.38 in | AK: | 4.5 |
| AG: | 5.5 | T: | 0.688 |
| I: | 3.24 in | D: | 2.06 |
| BD: | 5.88 | G: | 1.38 |
| AJ: | 5.88 | AD: | 4.73 |
| L: | 4.45 in | AE2: | 0.28 |
| B: | 5.19 | LM: | 6.7 |
| V: | 1.44 in | U: | 0.625 in |
| F: | 2.75 |
Technical Specifications
| Gear Type: | Worm | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 1144 | Input Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 X 1.50 in | Center Distance (in): | 1.75 |
| Input RPM: | 1,750 | Output Diameter (in): | 0.688 in |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Bore Code: | 11 | Ratio Range: | 100:1 to 250:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Model Code: | HM218 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.141 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 1.50 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 277 in/lbs |

