How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 3.88 | Center Distance (in): | 1.75 in |
| AD: | 4.73 | AK: | 3 |
| LM: | 6.26 | C: | 5.75 in |
| AE2: | 0.28 | G: | 1.38 |
| B: | 5.19 | AE1: | 0.49 |
| U: | 0.625 in | D: | 2.06 |
| L: | 4.45 in | BF: | 0.28 |
| F: | 2.75 | I: | 3.24 in |
| T: | 0.688 | V: | 1.44 in |
| AJ: | 3.75 | AG: | 5.5 |
| BE: | 0.38 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.141 | Ratio Range: | 100:1 to 250:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| Input Diameter (in): | 0.625 in | Ratio: | 100:1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1144 |
| Output Shaft: | Hollow Bore | Output Key: | 3/16 X 1.50 |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 48CZ | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Model Code: | HM218 |
| Output Shaft Direction: | 1 | Bore Code: | 11 |
| Center Distance (in): | 1.75 | Output Diameter (in): | 0.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 277 in/lbs |

