How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | Center Distance (in): | 1.75 in |
| AE2: | 0.28 | AE1: | 0.49 |
| BE: | 0.38 in | D: | 2.06 |
| G: | 1.38 | U: | 0.625 in |
| LM: | 6.26 | AJ: | 3.75 |
| AK: | 3 | L: | 4.45 in |
| BF: | 0.28 | B: | 5.19 |
| V: | 1.44 in | C: | 5.75 in |
| AD: | 4.73 | T: | 0.688 |
| F: | 2.75 | AG: | 5.5 |
| BD: | 3.88 |
Technical Specifications
| Output Shaft Direction: | 1 | Motor Frame Size: | 48CZ |
| Output Shaft Assembly Code: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.50 in | Output Diameter (in): | 0.688 in |
| Output RPM: | 17.5 | Assembly: | HM-1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Model Code: | HM218 | Thrust Rating - output shaft: | 1144 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Bore Code: | 11 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Ratio: | 100:1 |
| Output Key: | 3/16 X 1.50 | Input HP @ 1750 RPM: | 0.141 |
| Center Distance (in): | 1.75 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

