How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 3.88 | B: | 5.19 |
| AE2: | 0.28 | V: | 1.44 in |
| D: | 2.06 | I: | 3.24 in |
| T: | 0.688 | G: | 1.38 |
| BE: | 0.38 in | LM: | 6.26 |
| AJ: | 3.75 | C: | 5.75 in |
| Center Distance (in): | 1.75 in | AD: | 4.73 |
| AK: | 3 | U: | 0.625 in |
| BF: | 0.28 | AE1: | 0.49 |
| F: | 2.75 | L: | 4.45 in |
| AG: | 5.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | HM218 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 48CZ |
| Output RPM: | 17.5 | Bore Code: | 11 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio: | 100:1 | Center Distance (in): | 1.75 |
| Output Key: | 3/16 X 1.50 | Thrust Rating - output shaft: | 1144 |
| Assembly: | HM-1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 0.688 in |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.141 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.50 in | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 277 in/lbs |

