How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.49 | U: | 0.625 in |
| AG: | 5.5 | AE2: | 0.28 |
| Center Distance (in): | 1.75 in | BD: | 5.88 |
| L: | 4.45 in | T: | 0.688 |
| AD: | 4.73 | LM: | 6.7 |
| BF: | 0.41 | D: | 2.06 |
| V: | 1.44 in | BE: | 0.38 in |
| AJ: | 5.88 | F: | 2.75 |
| G: | 1.38 | B: | 5.19 |
| C: | 5.75 in | I: | 3.24 in |
| AK: | 4.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Output Key: | 3/16 X 1.50 |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Bore Code: | 11 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.50 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.75 |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 0.141 | Model Code: | HM218 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1144 |
| Output Diameter (in): | 0.688 in | Assembly: | HM-1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

